How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.188 |
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | G: | 3.63 |
| AG: | 10.5 | U: | 1.25 in |
| V: | 4.26 in | AB: | 6.76 |
| L1: | 14.86 in | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| D: | 4.88 | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-2 |
| Series Code: | OE | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

