How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AJ: | 7.25 | P: | 4.62 in |
| H: | 0.53 in | T: | 2.188 |
| AK: | 8.5 | D: | 4.88 |
| L1: | 14.86 in | AE2: | 0.97 |
| AG: | 10.5 | BE1: | 0.5 in |
| AF: | 0.38 | V: | 4.26 in |
| I: | 7.5 in | U: | 1.25 in |
| AB: | 6.76 | BF: | 0.53 |
| LL: | 5.25 in | G: | 3.63 |
| AA: | 15.19 | BD: | 9 |
Technical Specifications
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

