How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.63 |
| AB: | 6.76 | I: | 7.5 in |
| AE2: | 0.97 | P: | 4.62 in |
| BE1: | 0.5 in | T: | 2.188 |
| V: | 4.26 in | AJ: | 7.25 |
| LL: | 5.25 in | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| U: | 1.25 in | AK: | 8.5 |
| L: | 10.88 in | AG: | 10.5 |
| AF: | 0.38 | BD: | 9 |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

