How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 | L: | 10.88 in |
| L1: | 14.86 in | U: | 1.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 4.26 in | BD: | 9 |
| T: | 2.188 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 35 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

