How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.76 |
| U: | 1.25 in | D: | 4.88 |
| BE1: | 0.5 in | BD: | 9 |
| P: | 4.62 in | T: | 2.188 |
| I: | 7.5 in | AG: | 10.5 |
| AJ: | 7.25 | L: | 10.88 in |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 | V: | 4.26 in |
| AK: | 8.5 | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 2.07 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

