How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | I: | 7.5 in |
| LL: | 5.25 in | G: | 3.63 |
| AJ: | 7.25 | AG: | 10.5 |
| BD: | 9 | D: | 4.88 |
| T: | 2.188 | L1: | 14.86 in |
| H: | 0.53 in | AF: | 0.38 |
| P: | 4.62 in | BE1: | 0.5 in |
| AA: | 15.19 | AB: | 6.76 |
| AE2: | 0.97 | L: | 10.88 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

