How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AA: | 15.19 |
| AE2: | 0.97 | BE1: | 0.5 in |
| L: | 10.88 in | AB: | 6.76 |
| AK: | 8.5 | AG: | 10.5 |
| G: | 3.63 | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| T: | 2.188 | L1: | 14.86 in |
| V: | 4.26 in | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Bore Code: | 35 |
| Model Code: | 52YFC | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

