How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 9 |
| BE1: | 0.5 in | D: | 4.88 |
| P: | 4.62 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AE2: | 0.97 | AF: | 0.38 |
| L1: | 14.86 in | AB: | 6.76 |
| LL: | 5.25 in | AG: | 10.5 |
| T: | 2.188 | AJ: | 7.25 |
| I: | 7.5 in | G: | 3.63 |
| AA: | 15.19 | BF: | 0.53 |
| U: | 1.25 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

