How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| L: | 10.88 in | AJ: | 7.25 |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.188 | G: | 3.63 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | AK: | 8.5 |
| AG: | 10.5 | H: | 0.53 in |
| L1: | 14.86 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 8.04 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Gear Type: | Worm | Bore Code: | 35 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

