How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.188 | AB: | 6.76 |
| H: | 0.53 in | P: | 4.62 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | AA: | 15.19 |
| L: | 10.88 in | L1: | 14.86 in |
| AE2: | 0.97 | U: | 1.25 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.29 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Ratio: | 40:1 | Model Code: | 52YFC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

