How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AG: | 10.5 | G: | 3.63 |
| AK: | 8.5 | D: | 4.88 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | L: | 10.88 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| U: | 1.25 in | BF: | 0.53 |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 9 | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Motor Frame Size: | 250TC |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 6.29 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

