How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 2.188 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LL: | 5.25 in | AK: | 8.5 |
| L1: | 14.86 in | AF: | 0.38 |
| L: | 10.88 in | H: | 0.53 in |
| AB: | 6.76 | AJ: | 7.25 |
| BD: | 9 | D: | 4.88 |
| AG: | 10.5 | G: | 3.63 |
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 15.19 | I: | 7.5 in |
| V: | 4.26 in | U: | 1.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.29 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

