How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | AA: | 15.19 |
| T: | 2.188 | BE1: | 0.5 in |
| AE2: | 0.97 | L: | 10.88 in |
| BD: | 9 | AF: | 0.38 |
| AK: | 8.5 | P: | 4.62 in |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | I: | 7.5 in |
| L1: | 14.86 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | U: | 1.25 in |
Technical Specifications
| Ratio Range: | 5:1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Output RPM: | 341 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.2 | Model Code: | 52YFC |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

