How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AJ: | 7.25 |
| AE2: | 0.97 | BE1: | 0.5 in |
| BD: | 9 | D: | 4.88 |
| AA: | 15.19 | BF: | 0.53 |
| L1: | 14.86 in | AF: | 0.38 |
| AK: | 8.5 | L: | 10.88 in |
| AB: | 6.76 | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | U: | 1.25 in |
| V: | 4.26 in | P: | 4.62 in |
| G: | 3.63 | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

