How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| AJ: | 7.25 | G: | 3.63 |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| I: | 7.5 in | LL: | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| AB: | 6.76 | H: | 0.53 in |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | L1: | 14.86 in |
| BD: | 9 | T: | 2.188 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

