How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BE1: | 0.5 in |
| L: | 10.88 in | AK: | 8.5 |
| I: | 7.5 in | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| BD: | 9 | L1: | 14.86 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | BF: | 0.53 |
| G: | 3.63 | U: | 1.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| AF: | 0.38 | AA: | 15.19 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 24 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

