How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| AJ: | 7.25 | AA: | 15.19 |
| L1: | 14.86 in | AF: | 0.38 |
| BE1: | 0.5 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| I: | 7.5 in | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| G: | 3.63 | P: | 4.62 in |
| BF: | 0.53 | U: | 1.25 in |
| AK: | 8.5 | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.91 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 80:1 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

