How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AG: | 10.5 |
| BD: | 9 | BF: | 0.53 |
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | P: | 4.62 in |
| D: | 4.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| U: | 1.25 in | AF: | 0.38 |
| AB: | 6.76 | T: | 2.188 |
| H: | 0.53 in | L1: | 14.86 in |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Model Code: | 52YFC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.91 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Bore Code: | 35 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

