How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | T: | 2.188 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | U: | 1.25 in |
| AE2: | 0.97 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 10.5 |
| LM: | 13.21 | H: | 0.53 in |
| AF: | 0.38 | LL: | 5.25 in |
| L: | 10.88 in | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 19.4 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series Code: | OE | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

