How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 5.88 |
| U: | 1.25 in | G: | 3.63 |
| BE: | 0.38 in | LM: | 13.21 |
| AB: | 6.76 | AF: | 0.38 |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.41 | P: | 4.62 in |
| D: | 4.88 | H: | 0.53 in |
| BD: | 5.88 | T: | 2.188 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 4.5 |
| L: | 10.88 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Model Code: | 52YFC | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.07 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

