How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AA: | 15.19 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | U: | 1.25 in |
| P: | 4.62 in | G: | 3.63 |
| I: | 7.5 in | L: | 10.88 in |
| D: | 4.88 | BD: | 5.88 |
| BF: | 0.41 | LL: | 5.25 in |
| AE2: | 0.97 | AK: | 4.5 |
| H: | 0.53 in | T: | 2.188 |
| AG: | 10.5 | AJ: | 5.88 |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

