How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.88 |
| U: | 1.25 in | AB: | 6.76 |
| H: | 0.53 in | AE2: | 0.97 |
| BE: | 0.38 in | L: | 10.88 in |
| AG: | 10.5 | T: | 2.188 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AJ: | 5.88 |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 4.5 | I: | 7.5 in |
| LM: | 13.21 | AA: | 15.19 |
| BD: | 5.88 | LL: | 5.25 in |
Technical Specifications
| Bore Code: | 35 | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 15:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

