How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | P: | 4.62 in |
| BF: | 0.41 | I: | 7.5 in |
| AG: | 10.5 | G: | 3.63 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | U: | 1.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.76 | T: | 2.188 |
| L: | 10.88 in | V: | 4.26 in |
| LM: | 13.21 | AA: | 15.19 |
| LL: | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Service Factor: | 1 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

