How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | I: | 7.5 in |
| V: | 4.26 in | U: | 1.25 in |
| T: | 2.188 | AF: | 0.38 |
| H: | 0.53 in | LM: | 13.21 |
| D: | 4.88 | AE2: | 0.97 |
| AB: | 6.76 | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | AA: | 15.19 |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YFC-2 |
| Output RPM: | 87.5 | Bore Code: | 35 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

