How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | L: | 10.88 in |
| V: | 4.26 in | D: | 4.88 |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 13.21 | AK: | 4.5 |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AA: | 15.19 | BD: | 5.88 |
| U: | 1.25 in | LL: | 5.25 in |
| T: | 2.188 | AB: | 6.76 |
| BF: | 0.41 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 35 |
| Ratio: | 30:1 | Series Code: | OE |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

