How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| AJ: | 5.88 | I: | 7.5 in |
| LM: | 13.21 | BE: | 0.38 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 2.188 | LL: | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| U: | 1.25 in | P: | 4.62 in |
| BD: | 5.88 | AE2: | 0.97 |
| V: | 4.26 in | L: | 10.88 in |
| AK: | 4.5 | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Ratio: | 30:1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

