How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| L: | 10.88 in | AB: | 6.76 |
| LM: | 13.21 | AK: | 4.5 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| U: | 1.25 in | D: | 4.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 2.188 | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 10.5 | H: | 0.53 in |
| P: | 4.62 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

