How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| AK: | 4.5 | LM: | 13.21 |
| AA: | 15.19 | V: | 4.26 in |
| AJ: | 5.88 | U: | 1.25 in |
| H: | 0.53 in | L: | 10.88 in |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | BE: | 0.38 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | D: | 4.88 |
| T: | 2.188 | BD: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Model Code: | 52YFC | Ratio: | 40:1 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

