Grove Gear 52YFC-2-2.188-56C-50-L1
Part #:52YFC-2-2.188-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| I: | 7.5 in | G: | 3.63 |
| BD: | 5.88 | P: | 4.62 in |
| LM: | 13.21 | BE: | 0.38 in |
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | AK: | 4.5 |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AG: | 10.5 |
| BF: | 0.41 | T: | 2.188 |
| U: | 1.25 in | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Series Code: | OE |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

