Grove Gear 52YFC-2-2.188-56C-50-L9
Part #:52YFC-2-2.188-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LM: | 13.21 |
| AB: | 6.76 | AJ: | 5.88 |
| AK: | 4.5 | G: | 3.63 |
| V: | 4.26 in | U: | 1.25 in |
| AA: | 15.19 | AF: | 0.38 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| L: | 10.88 in | H: | 0.53 in |
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| T: | 2.188 | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

