How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| I: | 7.5 in | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
| AB: | 6.76 | V: | 4.26 in |
| U: | 1.25 in | BD: | 5.88 |
| D: | 4.88 | AF: | 0.38 |
| L: | 10.88 in | LM: | 13.21 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Bore Code: | 35 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

