How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.88 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| LM: | 13.21 | L: | 10.88 in |
| U: | 1.25 in | BF: | 0.41 |
| AF: | 0.38 | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 5.88 |
| G: | 3.63 | LL: | 5.25 in |
| BD: | 5.88 | H: | 0.53 in |
| T: | 2.188 | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
| AB: | 6.76 | P: | 4.62 in |
Technical Specifications
| Bore Code: | 35 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Diameter (in): | 2.188 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

