How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | I: | 7.5 in |
| G: | 3.63 | P: | 4.62 in |
| AK: | 4.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| U: | 1.25 in | V: | 4.26 in |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 15.19 |
| D: | 4.88 | AJ: | 5.88 |
| AB: | 6.76 | LM: | 13.21 |
| L: | 10.88 in | BD: | 5.88 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

