How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| AA: | 15.19 | BD: | 5.88 |
| AG: | 10.5 | AE2: | 0.97 |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 13.21 | BF: | 0.41 |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| U: | 1.25 in | LL: | 5.25 in |
| T: | 2.188 | V: | 4.26 in |
| P: | 4.62 in | G: | 3.63 |
| L: | 10.88 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 2.91 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

