How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| H: | 0.53 in | AG: | 10.5 |
| BD: | 5.88 | T: | 2.188 |
| LM: | 13.21 | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | BE: | 0.38 in |
| P: | 4.62 in | D: | 4.88 |
| L: | 10.88 in | AB: | 6.76 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Model Code: | 52YFC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.91 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

