How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| AB: | 6.76 | AE2: | 0.97 |
| T: | 2.25 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | LL: | 5.25 in |
| BE: | 0.38 in | H: | 0.53 in |
| LM: | 13.21 | AJ: | 5.88 |
| AF: | 0.38 | G: | 3.63 |
| P: | 4.62 in | L: | 10.88 in |
| AG: | 10.5 | AA: | 15.19 |
| BD: | 5.88 | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

