How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | V: | 4.26 in |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | L: | 10.88 in |
| AJ: | 5.88 | T: | 2.25 |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.38 | H: | 0.53 in |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.41 |
| LL: | 5.25 in | AK: | 4.5 |
| AG: | 10.5 | U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Diameter (in): | 2.250 in |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

