Grove Gear 52YFC-2-2.250-140TC-100-L1
Part #:52YFC-2-2.250-140TC-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| U: | 1.25 in | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 2.25 | AG: | 10.5 |
| L: | 10.88 in | AB: | 6.76 |
| G: | 3.63 | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
| AJ: | 5.88 | LM: | 13.21 |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.07 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.250 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

