Grove Gear 52YFC-2-2.250-140TC-100-L2
Part #:52YFC-2-2.250-140TC-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | U: | 1.25 in |
| I: | 7.5 in | AG: | 10.5 |
| BE: | 0.38 in | T: | 2.25 |
| V: | 4.26 in | AA: | 15.19 |
| LM: | 13.21 | AE2: | 0.97 |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | LL: | 5.25 in |
| AF: | 0.38 | L: | 10.88 in |
| D: | 4.88 | AJ: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 36 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Diameter (in): | 2.250 in | Model Code: | 52YFC |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

