Grove Gear 52YFC-2-2.250-140TC-100-L4
Part #:52YFC-2-2.250-140TC-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 10.5 |
| H: | 0.53 in | AB: | 6.76 |
| LM: | 13.21 | AF: | 0.38 |
| I: | 7.5 in | BF: | 0.41 |
| V: | 4.26 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AA: | 15.19 | BD: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
| P: | 4.62 in | AK: | 4.5 |
| T: | 2.25 | U: | 1.25 in |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.250 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 100:1 |
| Series Code: | OE | Bore Code: | 36 |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

