Grove Gear 52YFC-2-2.250-140TC-100-L9
Part #:52YFC-2-2.250-140TC-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BF: | 0.41 | AA: | 15.19 |
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | BE: | 0.38 in |
| AG: | 10.5 | U: | 1.25 in |
| V: | 4.26 in | L: | 10.88 in |
| G: | 3.63 | BD: | 5.88 |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | AK: | 4.5 |
| LM: | 13.21 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.250 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 36 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

