How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 15.19 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | L: | 10.88 in |
| G: | 3.63 | U: | 1.25 in |
| BF: | 0.41 | LM: | 13.21 |
| BE: | 0.38 in | P: | 4.62 in |
| T: | 2.25 | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| I: | 7.5 in | D: | 4.88 |
| LL: | 5.25 in | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

