How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| T: | 2.25 | AK: | 4.5 |
| AF: | 0.38 | AJ: | 5.88 |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
| D: | 4.88 | LM: | 13.21 |
| H: | 0.53 in | P: | 4.62 in |
| BE: | 0.38 in | U: | 1.25 in |
| AA: | 15.19 | L: | 10.88 in |
| AG: | 10.5 | G: | 3.63 |
| BF: | 0.41 | AE2: | 0.97 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.250 in | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Ratio Range: | 20:1 | Bore Code: | 36 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

