How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| L: | 10.88 in | G: | 3.63 |
| AJ: | 5.88 | LL: | 5.25 in |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.38 | D: | 4.88 |
| LM: | 13.21 | U: | 1.25 in |
| AE2: | 0.97 | AK: | 4.5 |
| T: | 2.25 | I: | 7.5 in |
| BD: | 5.88 | AG: | 10.5 |
| P: | 4.62 in | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 11.3 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.250 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

