How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | G: | 3.63 |
| T: | 2.25 | AF: | 0.38 |
| AE2: | 0.97 | LM: | 13.21 |
| L: | 10.88 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.41 |
| U: | 1.25 in | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
| BD: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 2.250 in | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

