How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.88 |
| AJ: | 5.88 | AG: | 10.5 |
| T: | 2.25 | BD: | 5.88 |
| LL: | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | L: | 10.88 in |
| BF: | 0.41 | AK: | 4.5 |
| LM: | 13.21 | AA: | 15.19 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| BE: | 0.38 in | G: | 3.63 |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Output Diameter (in): | 2.250 in | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

