How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | LL: | 5.25 in |
| BF: | 0.41 | I: | 7.5 in |
| BD: | 5.88 | AF: | 0.38 |
| AE2: | 0.97 | AJ: | 5.88 |
| L: | 10.88 in | H: | 0.53 in |
| T: | 2.25 | BE: | 0.38 in |
| D: | 4.88 | V: | 4.26 in |
| P: | 4.62 in | AK: | 4.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| U: | 1.25 in | AA: | 15.19 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

