Grove Gear 52YFC-2-2.250-140TC-30-L2
Part #:52YFC-2-2.250-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
| U: | 1.25 in | AE2: | 0.97 |
| BF: | 0.41 | AJ: | 5.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | LM: | 13.21 |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | D: | 4.88 |
| AK: | 4.5 | T: | 2.25 |
| AG: | 10.5 | AB: | 6.76 |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.250 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

