Grove Gear 52YFC-2-2.250-140TC-30-L3
Part #:52YFC-2-2.250-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LM: | 13.21 |
| AG: | 10.5 | T: | 2.25 |
| AA: | 15.19 | BE: | 0.38 in |
| D: | 4.88 | AB: | 6.76 |
| AJ: | 5.88 | H: | 0.53 in |
| L: | 10.88 in | P: | 4.62 in |
| BD: | 5.88 | V: | 4.26 in |
| AE2: | 0.97 | AK: | 4.5 |
| G: | 3.63 | BF: | 0.41 |
| I: | 7.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 36 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Diameter (in): | 2.250 in |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

