How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| U: | 1.25 in | BE: | 0.38 in |
| AA: | 15.19 | D: | 4.88 |
| AJ: | 5.88 | LM: | 13.21 |
| V: | 4.26 in | BF: | 0.41 |
| I: | 7.5 in | AE2: | 0.97 |
| L: | 10.88 in | AG: | 10.5 |
| T: | 2.25 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AB: | 6.76 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 36 |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.00 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

